Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0504 - Roll Ball Screws
Bill of material
SR0504-250R250C10
S
Stroke
175 mm
PN
Position of nut
L1
Screw Shaft Length
200 mm
L2
Screw Shaft Length
250 mm
L
Lead
4 mm
AG
Accuracy grade
Ct10
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031